Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tempa Pano
Description
PTE - Console Systems
Bill of material
PTE051033
OC
ORDER CODE
A
Width
mm
B
Height
1065 mm
C
Length
330 mm
IP
IP Rating
IP55
MATERIAL
Material
Mild Sheet Steel (EN10130 DC01)
FINISH
Surface Finish
RAL7035w Powder Coating
LINK
Data Sheet
http://www.tempapano.com/en/pte/
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices